
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
The configuration of the TDO provides a wide effective bearing spread, making it ideal for applications in which overturning moments are a significant load component. TDO bearings can be used in fixed positions or allowed to float in the housing bore.
Unit of Measure
Specifications
Series |
N/A M276400 |
Cone Part Number |
N/A M276449 |
Cup Part Number |
N/A M276410DC |
Design Unit |
N/A Inch |
Cage Material |
N/A Pin-Type |
Dimensions
d - Bore |
N/A 21.1250 in536.575 mm |
D - Cup Outer Diameter |
N/A 29.9950 in761.873 mm |
B - Cone Width |
N/A 5.7500 in146.050 mm |
C - Double Cup Width |
N/A 9.7500 in247.650 mm |
T - Bearing Width across Cones |
N/A 12.2500 in311.150 mm |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 0.25 in6.4 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.5 mm |
db - Cone Backface Backing Diameter |
N/A 22.68 in576 mm |
Da - Cup Frontface Backing Diameter |
N/A 28.89 in733.80 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.42 in10.7 mm |
| a - Effective Center Location3 | N/A -0.38 in-9.7 mm |
Basic Load Ratings
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)4 | N/A 234000 lbf1040000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 | N/A 1570000 lbf6980000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 | N/A 407000 lbf1810000 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)7 | N/A 133000 lbf592000 N |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Negative value indicates effective center inside cone backface.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 11 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 12 Geometry constant for Lubrication Life Adjustment Factor a3l.