
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.
Unit of Measure
Specifications
| Dimensions
| Abutment and Fillet Dimensions
| Basic Load Ratings
| Factors
| Spacer
Specifications
Series |
N/A 495 |
Cone Part Number |
N/A 496D |
Cup Part Number |
N/A 492A |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 496D-90297 |
Dimensions
d - Bore |
N/A 3 3/16 in80.963 mm |
D - Cup Outer Diameter |
N/A 5 1/4 in133.350 mm |
B - Double Cone Width |
N/A 2.3440 in59.538 mm |
C - Cup Width |
N/A 0.8750 in22.225 mm |
T - Bearing Width across Cups |
N/A 2.3750 in60.325 mm |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 0.06 in1.5 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 3.58 in91 mm |
Db - Cup Backface Backing Diameter |
N/A 4.72 in119.89 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.12 in3 mm |
Basic Load Ratings
| C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 9000 lbf40000 N |
| C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 60500 lbf269000 N |
| C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 15700 lbf69700 N |
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 6850 lbf30500 N |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 11 Geometry constant for Lubrication Life Adjustment Factor a3l.