
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Specifications
Series |
N/A 33207 |
Cone Part Number |
N/A X33207 |
Cup Part Number |
N/A Y33207 |
Design Unit |
N/A Metric |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 33207-90KA1 33207-90NA4 |
Dimensions
d - Bore |
N/A 35 mm1.3780 in |
D - Cup Outer Diameter |
N/A 72 mm2.8346 in |
B - Cone Width |
N/A 28.000 mm1.1024 in |
C - Cup Width |
N/A 22.000 mm0.8661 in |
T - Bearing Width |
N/A 28.000 mm1.1024 in |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 1.520 mm0.06 in |
| r - Cup Backface "To Clear" Radius2 | N/A 1.52 mm0.06 in |
da - Cone Frontface Backing Diameter |
N/A 42 mm1.65 in |
db - Cone Backface Backing Diameter |
N/A 45.5 mm1.79 in |
Da - Cup Frontface Backing Diameter |
N/A 68.10 mm2.72 in |
Db - Cup Backface Backing Diameter |
N/A 62.99 mm2.48 in |
Ab - Cage-Cone Frontface Clearance |
N/A 2.8 mm0.11 in |
Aa - Cage-Cone Backface Clearance |
N/A 1.5 mm0.06 in |
| a - Effective Center Location3 | N/A -9.4 mm-0.37 in |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Negative value indicates effective center inside cone backface.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.