Unit of Measure

Specifications

Cone Part Number

N/A NA66212

Cup Part Number

N/A 66462D

Design Unit

N/A Inch

Dimensions

d - Bore

N/A 2.1250 in53.975 mm

D - Cup Outer Diameter

N/A 4.6250 in117.475 mm

T - Bearing Width across Cones

N/A 2.875 in73.025 mm

C - Double Cup Width

N/A 2.1250 in53.975 mm

Abutment and Fillet Dimensions

R - Cone Backface "To Clear" Radius1 N/A 0.14 in3.5 mm
r - Cup Backface "To Clear" Radius2 N/A 0.030 in0.8 mm

db - Cone Backface Backing Diameter

N/A 2.87 in73 mm

Da - Cup Frontface Backing Diameter

N/A 4.41 in112.00 mm

Basic Load Ratings

C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 8680 lbf38600 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 58300 lbf259000 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 9310 lbf41400 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 15100 lbf67200 N

Factors

K - Factor7 N/A 0.93
e - ISO Factor8 N/A 0.63
Y1 - ISO Factor9 N/A 1.08
Y2 - ISO Factor10 N/A 1.6
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.