Timken Wheel-Pac™
The Timken Wheel-Pac™ bearing is a pre-set, pre-greased, pre-sealed integrated bearing assembly that provides outstanding wheel end performance for commercial vehicle trucks and trailers. We customized Wheel-Pac™ to suit the truck builder’s preferred hub design.

Design Attributes:
Pre-set, pre-greased and pre-sealed bearing package eliminates the need for manual bearing adjustment and features fewer components, simplifying installation and maintenance. Features a reduced bearing setting range that reduces runout, increases assembly stiffness and provides better friction control for increased system life. Design optimizes weight and packaging for high power density – greater performance in a smaller package. Additional design options include through hardened or case carburized steel (for improved debris resistance), greased, super-sealed or oiled lubrication options, and anti-lock braking systems ring integration.

Applications:
Commercial vehicle truck and trailer wheel ends
Unit of Measure

Notes

Disclaimer

N/A The Timken Wheel-Pac™ bearing is not sold in the United States.

Specifications

Cone Part Numbers

N/A NP524506 (Outboard) NP576679 (Inboard)

Cup Part Numbers

N/A NP363658 (Outboard) NP854019 (Inboard)

Alternate Part Name

N/A NP524506

Bore (Outboard)

N/A 2.677 in68.000 mm

Bore (Inboard)

N/A 2.685 in68.200 mm

Cup Outside Diameter (Outboard)

N/A 4.921 in125.000 mm

Cup Outside Diameter (Inboard)

N/A 4.921 in125.000 mm

Cup Width (Outboard)

N/A 1.61 in40.887 mm

Cup Width (Inboard)

N/A 1.886 in47.897 mm

Total Width

N/A 4.528 in115.000 mm

Applications

Application Bus

N/A VOLVO - 7700 - Front
VOLVO - 8500 - Front
VOLVO - 8700 - Front
VOLVO - 9700 - Front
VOLVO - 9900 - Front
VOLVO - B 6 - Front

Application Truck

N/A RENAULT TRUCKS - KERAX - Front
RENAULT TRUCKS - MAGNUM - Front
RENAULT TRUCKS - PREMIUM 2 - Front
VOLVO - FE - Front
VOLVO - FH - Front
VOLVO - FH 12 - Front
VOLVO - FH 16 - Front
VOLVO - FM - Front
VOLVO - FM 12 - Front
VOLVO - FM 7 - Front
VOLVO - FM 9 - Front
VOLVO - NH 12 - Front