Unit of Measure

Specifications

d - Bore Diameter

N/A 174.625 mm

Bearing Type

N/A Thrust Cylindrical Roller Bearings - TP

Note

N/A Bearing includes special features; click on Request Information to request more details.

Dimensions

D - Bearing O.D.

N/A 279.400 mm11.0000 in

T - Bearing Width

N/A 69.85 mm2.75 in

T1 - Bearing Width

N/A 19.05 mm0.75 in

d1 - Large Bore I.D.

N/A 174.63 mm6.875 in

D1 - Small Diameter O.D.

N/A 279.4 mm11 in

E - Shoulder Diameter - Housing

N/A 186.4 mm7.34 in

H - Shoulder Diameter - Shaft

N/A 262.6 mm10.34 in

r - Fillet Chamfer

N/A 1.6 mm0.06 in

Basic Load Ratings

Static Load Rating

N/A 1400000 N315400 lbf

Dynamic Load Rating

N/A 1156000 N260000 lbf

Limiting Speed

N/A 1900 rpm