Unit of Measure

Specifications

d - Bore

N/A 630.000 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 850 mm33.465 in

d1 - Cone Outside Diameter

N/A 796 mm31.339 in

D1 - Cup Bore

N/A 712 mm28.031 in

E - Shoulder Diameter - Housing (Max)

N/A 759 mm29.88 in

H - Shoulder Diameter - Shaft (Min)

N/A 738 mm29.06 in

r - Fillet Radius

N/A 5 mm0.197 in

S - Dimension

N/A 338 mm13.307 in

T - Total Width

N/A 132 mm5.197 in

T1 - Cage Position

N/A 90.32 mm3.556 in

Groove Position

N/A 43.89 mm1.728 in

T3 - Cup Width

N/A 71.5 mm2.815 in

Basic Load Ratings

Static Load Rating

N/A 25800000 N5800000 lbf

Dynamic Load Rating

N/A 5040000 N1133000 lbf

Thermal Speed Rating

N/A 380 rpm