Unit of Measure

Specifications

d - Bore

N/A 1000 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 1460 mm57.48 in

d1 - Cone Outside Diameter

N/A 1348 mm53.071 in

D1 - Cup Bore

N/A 1162 mm45.748 in

E - Shoulder Diameter - Housing (Max)

N/A 1268 mm49.92 in

H - Shoulder Diameter - Shaft (Min)

N/A 1224 mm48.19 in

r - Fillet Radius

N/A 10 mm0.39 in

S - Dimension

N/A 561 mm22.087 in

T - Total Width

N/A 276 mm10.866 in

T1 - Cage Position

N/A 175.8 mm10.859 in

Groove Position

N/A 104.34 mm4.108 in

T3 - Cup Width

N/A 144.5 mm5.689 in

Basic Load Ratings

Static Load Rating

N/A 94280000 N21194000 lbf

Dynamic Load Rating

N/A 18520000 N4163000 lbf

Thermal Speed Rating

N/A 140 rpm