Unit of Measure

Specifications

d - Bore

N/A 190 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 320 mm12.598 in

d1 - Cone Outside Diameter

N/A 285.6 mm11.249 in

D1 - Cup Bore

N/A 243.5 mm9.587 in

E - Shoulder Diameter - Housing (Max)

N/A 253 mm9.96 in

H - Shoulder Diameter - Shaft (Min)

N/A 268 mm10.55 in

r - Fillet Radius

N/A 3 mm0.12 in

S - Dimension

N/A 110 mm4.331 in

T - Total Width

N/A 78.13 mm3.076 in

T1 - Cage Position

N/A 67.7 mm2.66 in

T2 - Cone Width

N/A 49 mm1.929 in

T3 - Cup Width

N/A 36 mm1.417 in

Basic Load Ratings

Static Load Rating

N/A 4550000 N1020000 lbf

Dynamic Load Rating

N/A 1620000 N364000 lbf

Thermal Speed Rating

N/A 1100 rpm