Unit of Measure

Specifications

d - Bore

N/A 400 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 620 mm24.409 in

d1 - Cone Outside Diameter

N/A 575 mm22.638 in

D1 - Cup Bore

N/A 494 mm19.449 in

E - Shoulder Diameter - Housing (Max)

N/A 510 mm20.079 in

H - Shoulder Diameter - Shaft (Min)

N/A 534 mm21.024 in

r - Fillet Radius

N/A 5 mm0.197 in

S - Dimension

N/A 225 mm8.858 in

T - Total Width

N/A 132 mm5.197 in

T1 - Cage Position

N/A 90.5 mm3.563 in

Groove Position

N/A 48 mm1.89 in

T3 - Cup Width

N/A 64 mm2.52 in

Basic Load Ratings

Static Load Rating

N/A 15100000 N3390000 lbf

Dynamic Load Rating

N/A 3850000 N864000 lbf

Thermal Speed Rating

N/A 530 rpm