Unit of Measure

Specifications

d - Bore

N/A 1000 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 1670 mm65.748 in

d1 - Cone Outside Diameter

N/A 1501 mm59.094 in

D1 - Cup Bore

N/A 1225 mm48.228 in

E - Shoulder Diameter - Housing (Max)

N/A 1319 mm51.93 in

H - Shoulder Diameter - Shaft (Min)

N/A 1385.1 mm54.53 in

r - Fillet Radius

N/A 12 mm0.470 in

S - Dimension

N/A 580 mm22.835 in

T - Total Width

N/A 402 mm15.827 in

T1 - Cage Position

N/A 289.9 mm11.41 in

Groove Position

N/A 162 mm6.38 in

T3 - Cup Width

N/A 208.5 mm8.209 in

Basic Load Ratings

Static Load Rating

N/A 148040000 N33280000 lbf

Dynamic Load Rating

N/A 32590000 N7326000 lbf

Thermal Speed Rating

N/A 140 rpm