Unit of Measure

Specifications

d - Bore

N/A 750 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 1280 mm50.394 in

d1 - Cone Outside Diameter

N/A 1146 mm45.118 in

D1 - Cup Bore

N/A 929 mm36.575 in

E - Shoulder Diameter - Housing (Max)

N/A 1002 mm39.45 in

H - Shoulder Diameter - Shaft (Min)

N/A 1054 mm41.5 in

r - Fillet Radius

N/A 12 mm0.470 in

S - Dimension

N/A 439 mm17.283 in

T - Total Width

N/A 315 mm12.402 in

T1 - Cage Position

N/A 226.81 mm8.929 in

Groove Position

N/A 130.22 mm5.127 in

T3 - Cup Width

N/A 163 mm6.417 in

Basic Load Ratings

Static Load Rating

N/A 87900000 N19761000 lbf

Dynamic Load Rating

N/A 20560000 N4621000 lbf

Thermal Speed Rating

N/A 200 rpm