Unit of Measure

Specifications

d - Bore

N/A 800 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 1360 mm53.543 in

d1 - Cone Outside Diameter

N/A 1219 mm47.992 in

D1 - Cup Bore

N/A 988 mm38.898 in

E - Shoulder Diameter - Housing (Max)

N/A 1067 mm42.01 in

H - Shoulder Diameter - Shaft (Min)

N/A 1122 mm44.17 in

r - Fillet Radius

N/A 12 mm0.470 in

S - Dimension

N/A 467 mm18.386 in

T - Total Width

N/A 335 mm13.189 in

T1 - Cage Position

N/A 241.59 mm9.511 in

Groove Position

N/A 131.5 mm5.177 in

T3 - Cup Width

N/A 173.5 mm6.831 in

Basic Load Ratings

Static Load Rating

N/A 98280000 N22094000 lbf

Dynamic Load Rating

N/A 22700000 N5104000 lbf

Thermal Speed Rating

N/A 190 rpm