Unit of Measure

Specifications

d - Bore

N/A 850 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 1440 mm56.693 in

d1 - Cone Outside Diameter

N/A 1290 mm50.787 in

D1 - Cup Bore

N/A 1053 mm41.457 in

E - Shoulder Diameter - Housing (Max)

N/A 1131 mm44.53 in

H - Shoulder Diameter - Shaft (Min)

N/A 1190 mm46.85 in

r - Fillet Radius

N/A 12 mm0.470 in

S - Dimension

N/A 495 mm19.488 in

T - Total Width

N/A 354.09 mm13.94 in

T1 - Cage Position

N/A 253.1 mm9.96 in

Groove Position

N/A 139.8 mm5.51 in

T3 - Cup Width

N/A 181 mm7.126 in

Basic Load Ratings

Static Load Rating

N/A 109310000 N24574000 lbf

Dynamic Load Rating

N/A 25250000 N5677000 lbf

Thermal Speed Rating

N/A 170 rpm