Unit of Measure

Specifications

d - Bore

N/A 900 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 1520 mm59.843 in

d1 - Cone Outside Diameter

N/A 1366 mm53.78 in

D1 - Cup Bore

N/A 1098 mm43.228 in

E - Shoulder Diameter - Housing (Max)

N/A 1194 mm47.01 in

H - Shoulder Diameter - Shaft (Min)

N/A 1253 mm49.33 in

r - Fillet Radius

N/A 12 mm0.470 in

S - Dimension

N/A 523 mm20.591 in

T - Total Width

N/A 372 mm14.646 in

T1 - Cage Position

N/A 272.1 mm10.71 in

Groove Position

N/A 148.8 mm5.86 in

T3 - Cup Width

N/A 195.5 mm7.697 in

Basic Load Ratings

Static Load Rating

N/A 126950000 N28540000 lbf

Dynamic Load Rating

N/A 27440000 N6168000 lbf

Thermal Speed Rating

N/A 160 rpm