Unit of Measure

Specifications

d - Bore

N/A 950 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 1600 mm62.992 in

d1 - Cone Outside Diameter

N/A 1438 mm56.614 in

D1 - Cup Bore

N/A 1162 mm45.748 in

E - Shoulder Diameter - Housing (Max)

N/A 1259 mm49.57 in

H - Shoulder Diameter - Shaft (Min)

N/A 1321 mm52.01 in

r - Fillet Radius

N/A 12 mm0.470 in

S - Dimension

N/A 552 mm21.732 in

T - Total Width

N/A 390 mm15.354 in

T1 - Cage Position

N/A 284.6 mm11.21 in

Groove Position

N/A 155.4 mm6.12 in

T3 - Cup Width

N/A 204 mm8.031 in

Basic Load Ratings

Static Load Rating

N/A 139020000 N31253000 lbf

Dynamic Load Rating

N/A 30600000 N6880000 lbf

Thermal Speed Rating

N/A 150 rpm