
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
d - Bore |
N/A 90 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796358096 |
Dimensions
D - Outside Diameter |
N/A 190 mm7.480 in |
d1 - Cone Outside Diameter |
N/A 164.6 mm6.48 in |
D1 - Cup Bore |
N/A 127.5 mm5.02 in |
E - Shoulder Diameter - Housing (Max) |
N/A 137 mm5.394 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 148 mm5.827 in |
r - Fillet Radius |
N/A 2 mm0.08 in |
S - Dimension |
N/A 56 mm2.205 in |
T - Total Width |
N/A 60 mm2.362 in |
T1 - Cage Position |
N/A 51.9 mm2.043 in |
T2 - Cone Width |
N/A 39 mm1.535 in |
T3 - Cup Width |
N/A 28.5 mm1.122 in |