
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
d - Bore |
N/A 110 mm |
Bearing Type |
N/A Thrust Spherical Roller Bearings - TSR |
UPC Code |
N/A 87796224414 |
Dimensions
D - Outside Diameter |
N/A 230 mm9.055 in |
d1 - Cone Outside Diameter |
N/A 199.4 mm7.85 in |
D1 - Cup Bore |
N/A 155.5 mm6.122 in |
E - Shoulder Diameter - Housing (Max) |
N/A 167 mm6.575 in |
H - Shoulder Diameter - Shaft (Min) |
N/A 180 mm7.087 in |
r - Fillet Radius |
N/A 2.5 mm0.1 in |
S - Dimension |
N/A 69 mm2.717 in |
T - Total Width |
N/A 73 mm2.874 in |
T1 - Cage Position |
N/A 63.2 mm2.488 in |
T2 - Cone Width |
N/A 47 mm1.85 in |
T3 - Cup Width |
N/A 34.7 mm1.366 in |