Unit of Measure

Specifications

d - Bore

N/A 170 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 340 mm13.386 in

d1 - Cone Outside Diameter

N/A 297.7 mm11.721 in

D1 - Cup Bore

N/A 236 mm9.291 in

E - Shoulder Diameter - Housing (Max)

N/A 251 mm9.88 in

H - Shoulder Diameter - Shaft (Min)

N/A 270 mm10.63 in

r - Fillet Radius

N/A 4 mm0.157 in

S - Dimension

N/A 104 mm4.095 in

T - Total Width

N/A 103 mm4.055 in

T1 - Cage Position

N/A 89 mm3.5 in

T2 - Cone Width

N/A 65.5 mm2.579 in

T3 - Cup Width

N/A 50 mm1.969 in

Basic Load Ratings

Static Load Rating

N/A 6140000 N1380000 lbf

Dynamic Load Rating

N/A 2380000 N536000 lbf

Thermal Speed Rating

N/A 1100 rpm