Unit of Measure

Specifications

d - Bore

N/A 440 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 780 mm30.709 in

d1 - Cone Outside Diameter

N/A 694 mm27.323 in

D1 - Cup Bore

N/A 554 mm21.811 in

E - Shoulder Diameter - Housing (Max)

N/A 602 mm23.7 in

H - Shoulder Diameter - Shaft (Min)

N/A 635 mm25 in

r - Fillet Radius

N/A 8 mm0.310 in

S - Dimension

N/A 257 mm10.118 in

T - Total Width

N/A 206.03 mm8.11 in

T1 - Cage Position

N/A 148.34 mm5.84 in

Groove Position

N/A 89.01 mm3.504 in

T3 - Cup Width

N/A 108 mm4.252 in

Basic Load Ratings

Static Load Rating

N/A 33710000 N7579000 lbf

Dynamic Load Rating

N/A 8610000 N1935000 lbf

Thermal Speed Rating

N/A 370 rpm