Unit of Measure

Specifications

d - Bore

N/A 460 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 800 mm31.496 in

d1 - Cone Outside Diameter

N/A 735 mm28.937 in

D1 - Cup Bore

N/A 596 mm23.465 in

E - Shoulder Diameter - Housing (Max)

N/A 631 mm24.842 in

H - Shoulder Diameter - Shaft (Min)

N/A 666 mm26.22 in

r - Fillet Radius

N/A 8 mm0.310 in

S - Dimension

N/A 268 mm10.551 in

T - Total Width

N/A 206 mm8.11 in

T1 - Cage Position

N/A 147.8 mm5.819 in

Groove Position

N/A 77 mm3.031 in

T3 - Cup Width

N/A 101.5 mm3.996 in

Basic Load Ratings

Static Load Rating

N/A 31700000 N7120000 lbf

Dynamic Load Rating

N/A 8120000 N1830000 lbf

Thermal Speed Rating

N/A 380 rpm