Unit of Measure

Specifications

d - Bore

N/A 480 mm

Bearing Type

N/A Thrust Spherical Roller Bearings - TSR

Dimensions

D - Outside Diameter

N/A 850 mm33.465 in

d1 - Cone Outside Diameter

N/A 780 mm30.709 in

D1 - Cup Bore

N/A 625 mm24.606 in

E - Shoulder Diameter - Housing (Max)

N/A 662 mm26.063 in

H - Shoulder Diameter - Shaft (Min)

N/A 700 mm27.559 in

r - Fillet Radius

N/A 8 mm0.310 in

S - Dimension

N/A 280 mm11.024 in

T - Total Width

N/A 224 mm8.819 in

T1 - Cage Position

N/A 161.5 mm6.358 in

Groove Position

N/A 88 mm3.464 in

T3 - Cup Width

N/A 108 mm4.252 in

Basic Load Ratings

Static Load Rating

N/A 35800000 N8040000 lbf

Dynamic Load Rating

N/A 9320000 N2090000 lbf

Thermal Speed Rating

N/A 360 rpm