Unit of Measure

Specifications

Oil Holes in Retainer

N/A No

d - Bore Diameter

N/A 1.7717 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTC

Note

N/A Bearing includes special features; click on Request Information to request more details.
T177XA has two bores, other bore = 45.484 mm (1.7907 in.).

Dimensions

d1 - Bore Diameter

N/A 1.7907 in45.484 mm

D - Bearing O.D.

N/A 2.879 in73.127 mm

T - Bearing Width

N/A 0.7874 in20 mm

R - Fillet Radius Shaft (Max)

N/A 0.03 in0.800 mm

Basic Load Ratings

Steering Pivot Rating

N/A 10700 lbf47500 N