Unit of Measure

Specifications

d - Bore Diameter

N/A 3 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage, but no roller smaller-end ribs

Dimensions

D - Bearing O.D.

N/A 6-3/8 in161.925 mm

T - Bearing Width

N/A 1.312 in33.325 mm

R - Fillet Radius Shaft (Max)

N/A 0.12 in3 mm

r - Fillet Radius Housing (Max)

N/A 0.12 in3 mm

Basic Load Ratings

Static Load Rating

N/A 405000 lbf1800000 N

Dynamic Load Rating

N/A 37900 lbf170000 N