Unit of Measure

Specifications

d - Bore Diameter

N/A 6 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage, but no roller smaller-end ribs

Dimensions

D - Bearing O.D.

N/A 11.5000 in292.100 mm

T - Bearing Width

N/A 3 in76.2 mm

R - Fillet Radius Shaft (Max)

N/A 0.25 in6.4 mm

r - Fillet Radius Housing (Max)

N/A 0.25 in6.4 mm

Basic Load Ratings

Static Load Rating

N/A 1150000 lbf5120000 N

Dynamic Load Rating

N/A 83680 lbf370000 N