Unit of Measure

Specifications

d - Bore Diameter

N/A 1 3/8 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage

Dimensions

D - Bearing O.D.

N/A 3 in76.2 mm

T - Bearing Width

N/A 0.625 in15.875 mm

R - Fillet Radius Shaft (Max)

N/A 0.06 in1.5 mm

r - Fillet Radius Housing (Max)

N/A 0.06 in1.5 mm

Basic Load Ratings

Static Load Rating

N/A 71200 lbf320000 N

Dynamic Load Rating

N/A 7130 lbf30000 N