Unit of Measure

Specifications

d - Bore Diameter

N/A 2 1/2 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage

Dimensions

D - Bearing O.D.

N/A 4.6250 in117.475 mm

T - Bearing Width

N/A 1 in25.4 mm

R - Fillet Radius Shaft (Max)

N/A 0.09 in2.300 mm

r - Fillet Radius Housing (Max)

N/A 0.09 in2.3 mm

Basic Load Ratings

Static Load Rating

N/A 180000 lbf800000 N

Dynamic Load Rating

N/A 16900 lbf80000 N