Unit of Measure

Specifications

d - Bore Diameter

N/A 3 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with full complement of rollers (cageless)

Dimensions

D - Bearing O.D.

N/A 6-3/8 in161.925 mm

T - Bearing Width

N/A 1.3215 in33.338 mm

R - Fillet Radius Shaft (Max)

N/A 0.13 in3.300 mm

r - Fillet Radius Housing (Max)

N/A 0.13 in3.3 mm

Basic Load Ratings

Static Load Rating

N/A 545000 lbf2440000 N

Dynamic Load Rating

N/A 281000 lbf1250000 N