Unit of Measure

Specifications

d - Bore Diameter

N/A 4 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage

Dimensions

D - Bearing O.D.

N/A 8.5000 in215.900 mm

T - Bearing Width

N/A 1.8125 in46.038 mm

R - Fillet Radius Shaft (Max)

N/A 0.13 in3.300 mm

r - Fillet Radius Housing (Max)

N/A 0.13 in3.3 mm

Basic Load Ratings

Static Load Rating

N/A 682000 lbf3030000 N

Dynamic Load Rating

N/A 56800 lbf250000 N