Unit of Measure

Specifications

d - Bore Diameter

N/A 4 1/2 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with cage

Dimensions

D - Bearing O.D.

N/A 9.8750 in250.825 mm

T - Bearing Width

N/A 2.125 in53.975 mm

R - Fillet Radius Shaft (Max)

N/A 0.16 in4 mm

r - Fillet Radius Housing (Max)

N/A 0.16 in4 mm

Basic Load Ratings

Static Load Rating

N/A 985000 lbf4380000 N

Dynamic Load Rating

N/A 79100 lbf350000 N