Unit of Measure

Specifications

d - Bore Diameter

N/A 5 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHD

Bearing Configuration

N/A Thrust TTHD - with full complement of rollers (cageless)

Dimensions

D - Bearing O.D.

N/A 10.5 in266.7 mm

T - Bearing Width

N/A 2.3125 in58.738 mm

R - Fillet Radius Shaft (Max)

N/A 0.190 in4.800 mm

r - Fillet Radius Housing (Max)

N/A 0.19 in4.8 mm

Basic Load Ratings

Static Load Rating

N/A 1430000 lbf6350000 N

Dynamic Load Rating

N/A 730000 lbf3260000 N