Unit of Measure

Specifications

d - Bore Diameter

N/A 9 1/2 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 21.7500 in552.450 mm

T - Bearing Width

N/A 5.5 in139.7 mm

T1 - Ring Thickness

N/A 1 in25.4 mm

D1 - Small Diameter O.D.

N/A 21.625 in549.28 mm

d1 - Large Bore I.D.

N/A 9.688 in246.08 mm

R - Fillet Radius Shaft (Max)

N/A 0.300 in7.6 mm

r - Fillet Radius Housing (Max)

N/A 0.3 in7.6 mm

H - Shoulder Diameter - Shaft

N/A 19.8 in502.9 mm

E - Shoulder Diameter - Housing

N/A 11 in279.4 mm

Basic Load Ratings

Static Load Rating

N/A 6990000 lbf31100000 N

Dynamic Load Rating

N/A 499000 lbf2220000 N