Unit of Measure

Specifications

d - Bore Diameter

N/A 8 in

Bearing Type

N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat

Dimensions

D - Bearing O.D.

N/A 16.5 in419.1 mm

T - Bearing Width

N/A 3.625 in92.075 mm

T1 - Ring Thickness

N/A 0.625 in15.88 mm

D1 - Small Diameter O.D.

N/A 16.5 in419.1 mm

d1 - Large Bore I.D.

N/A 8 in203.2 mm

R - Fillet Radius Shaft (Max)

N/A 0.440 in11.200 mm

r - Fillet Radius Housing (Max)

N/A 0.44 in11.2 mm

H - Shoulder Diameter - Shaft

N/A 14.95 in379.7 mm

E - Shoulder Diameter - Housing

N/A 9.13 in231.9 mm

Basic Load Ratings

Static Load Rating

N/A 3070000 lbf13700000 N

Dynamic Load Rating

N/A 241000 lbf1070000 N