
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - PH 13-8 Mo stainless steel per AMS 5629 - heat treated.
- Ball - 440C stainless steel per AMS 5630 - heat treated.
- Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATM-3ETC)
- Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
- PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
- Temperature range: -65°F to +325°F
- No load rotational breakaway torque can be varied to meet specific application requirements.
- Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ATMK-3T.
- As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
- All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
- Rod End Bearings listed are manufactured to conform to the dimensions, materials, and configurations of SAE-AS81935/8, and are approved for procurement under this specification.
Unit of Measure
Specifications
Part Number |
N/A ATBK-6ET |
SAE Part Number |
N/A M81935/8-06KL |
Thread Type |
N/A Left Hand |
Thread Configuration |
N/A Male |
B - Ball Bore |
N/A .3750 in |
W - Ball Width |
N/A .406 in |
H - Head Width |
N/A .322 in |
A - Base to Center |
N/A 2.030 in |
D - Head Diameter |
N/A 1.131 in |
O - Ball Shoulder Diameter |
N/A .475 in |
S - Max. Housing I.D. |
N/A .8125 in |
Ball Diameter |
N/A .625 in |
G - Base to Center of Keyway Radius |
N/A 1.308 in |
K - Keyway Width |
N/A .093 in |
P - Keyway Depth |
N/A .319 in |
C - Thread Length |
N/A 1.187 in |
Thread Size |
N/A 3/8-24 |
Thread Class |
N/A UNJF-3A-LH |
a - Misalignment Angle |
N/A 9 º |
Approximate Brg. Weight |
N/A .135 lb |
Ultimate Radial Static Load Capacity |
N/A 13,000 lb |
Fatique Load |
N/A 3,600 lb |
Axial Proof Load |
N/A 1,100 lb |
No Load Rotational Breakaway Torque |
N/A 1 to 15 in·lb |
Keyway |
N/A Keyway |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |