RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 35 mm

Locking Device

N/A Set Screw Locking

Dimensions

Outside Diameter D

N/A 2.835 in72 mm

Outside Ring Width C

N/A 0.787 in20 mm

Radius r

N/A 0.043 in1.1 mm

Groove Position C1

N/A 0.224 in5.7 mm

Center of Bearing from End S

N/A 0.689 in17.5 mm

Dimension S1

N/A 1 in25.4 mm

Set Screw Distance S2

N/A 0.256 in6.5 mm

Set Screw Size

N/A M8×1

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Basic Load Ratings

Static Load Rating

N/A 3462 lbf15400 N

Dynamic Load Rating

N/A 5778 lbf25700 N