Hexadrive Series
Models 11401, 11407 Spring-Loaded Driver Pulleys - Imperial-2
Unit of Measure
1 

Part Number

Description 

Bore Diameter 

Keyway Size 

Type

Max. Pitch Diameter (Dimension PD)

Ratio

UPC Number

68514420728 N/A 11407-5/8-PULLEY N/A 5/8 in N/A 3/16 x 3/32 in N/A Adjustable Center - Driver N/A 5.800 in N/A 2.6:1 N/A 20728
68514420729 N/A 11407-3/4-PULLEY N/A 3/4 in N/A 3/16 x 3/32 in N/A Adjustable Center - Driver N/A 5.800 in N/A 2.6:1 N/A 20729
68514420730 N/A 11407-7/8-PULLEY N/A 7/8 in N/A 3/16 x 3/32 in N/A Adjustable Center - Driver N/A 5.800 in N/A 2.6:1 N/A 20730
Unit of Measure
1