
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
1
Part Number |
Description |
Bore Diameter |
Model |
Outside Diameter |
Overall Length |
Weight |
UPC Number |
|---|---|---|---|---|---|---|---|
| 68514422012 | N/A 14433-1-7/8-PULLEY | N/A 1 7/8 in | N/A 14433 | N/A 12.500 in | N/A 8.620 in | N/A 46.10 lb | N/A 22012 |
| 68514422013 | N/A 14433-2-1/8-PULLEY | N/A 2 1/8 in | N/A 14433 | N/A 12.500 in | N/A 8.620 in | N/A 46.10 lb | N/A 22013 |
| 68514437358 | N/A 14433-1-3/8-PULLEY | N/A 1 3/8 in | N/A 14433 | N/A 12.500 in | N/A 8.620 in | N/A 46.10 lb | N/A 37358 |
| 68514437359 | N/A 14433-1-5/8-PULLEY | N/A 1 5/8 in | N/A 14433 | N/A 12.500 in | N/A 8.620 in | N/A 46.10 lb | N/A 37359 |
Unit of Measure
1