Hexadrive Series-2
Models 21401, 21407 Spring-Loaded Driver Pulleys - Imperial-2
Unit of Measure
1 

Part Number

Description 

Bore Diameter 

Model

Outside Diameter

Overall Length

Weight

UPC Number

68514421089 N/A 21407-5/8-PULLEY N/A 5/8 in N/A 21407 N/A 6.000 in N/A 4.620 in N/A 6.88 lb N/A 21089
68514421090 N/A 21407-3/4-PULLEY N/A 3/4 in N/A 21407 N/A 6.000 in N/A 4.620 in N/A 6.88 lb N/A 21090
68514421091 N/A 21407-7/8-PULLEY N/A 7/8 in N/A 21407 N/A 6.000 in N/A 4.620 in N/A 6.88 lb N/A 21091
Unit of Measure
1