Unit of Measure
1 

Part Number

Bore Diameter 

Model

Outside Diameter

Overall Length

Weight

UPC Number

Description 

68514437328 N/A 1 in N/A 22904 N/A 10.000 in N/A 8.250 in N/A 29.75 lb N/A 37328 N/A 22904-1"-PULLEY
68514437329 N/A 1 1/8 in N/A 22904 N/A 10.000 in N/A 8.250 in N/A 29.75 lb N/A 37329 N/A 22904-1-1/8-PULLEY
68514438090 N/A 1 3/8 in N/A 22904 N/A 10.000 in N/A 8.250 in N/A 29.75 lb N/A 38090 N/A 22904-1-3/8-PULLEY
Unit of Measure
1