
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
1
Part Number |
Description |
Bore Diameter |
Model |
Outside Diameter |
Overall Length |
Weight |
UPC Number |
|---|---|---|---|---|---|---|---|
| 68514422061 | N/A 24433-1-5/8-PULLEY | N/A 1 5/8 in | N/A 24433 | N/A 12.500 in | N/A 10.120 in | N/A 50 lb | N/A 22061 |
| 68514422062 | N/A 24433-1-7/8-PULLEY | N/A 1 7/8 in | N/A 24433 | N/A 12.500 in | N/A 10.120 in | N/A 50 lb | N/A 22062 |
| 68514422063 | N/A 24433-2-1/8-PULLEY | N/A 2 1/8 in | N/A 24433 | N/A 12.500 in | N/A 10.120 in | N/A 50 lb | N/A 22063 |
| 68514435548 | N/A 24433-1-3/8-PULLEY | N/A 1 3/8 in | N/A 24433 | N/A 12.500 in | N/A 10.120 in | N/A 50 lb | N/A 35548 |
Unit of Measure
1