
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
1
Part Number |
Description |
Bore Diameter |
Model |
Outside Diameter |
Overall Length |
Weight |
UPC Number |
|---|---|---|---|---|---|---|---|
| 68514420456 | N/A 31902-7/8-PULLEY | N/A 7/8 in | N/A 31902 | N/A 8.250 in | N/A 5.380 in | N/A 12.50 lb | N/A 20456 |
| 68514420457 | N/A 31902-1"-PULLEY | N/A 1 in | N/A 31902 | N/A 8.250 in | N/A 5.380 in | N/A 12.50 lb | N/A 20457 |
| 68514420458 | N/A 31902-1-1/8-PULLEY | N/A 1 1/8 in | N/A 31902 | N/A 8.250 in | N/A 5.380 in | N/A 12.50 lb | N/A 20458 |
| 68514442300 | N/A 31902-5/8-PULLEY | N/A 5/8 in | N/A 31902 | N/A 8.250 in | N/A 5.380 in | N/A 12.50 lb | N/A 42300 |
| 68514442301 | N/A 31902-3/4-PULLEY | N/A 3/4 in | N/A 31902 | N/A 8.250 in | N/A 5.380 in | N/A 12.50 lb | N/A 42301 |
Unit of Measure
1