Hexadrive Models HM-7, Pulleys C and Z
Mounting - Hexact Electric Control Adjustable Pulleys
Unit of Measure
1 

Part Number

Description 

Bore Diameter 

Model

Outside Diameter

Overall Length

Weight

UPC Number

68514442311 N/A 32905-1"-PULLEY N/A 1 in N/A 32905 N/A 10.000 in N/A 6.440 in N/A 25.00 lb N/A 42311
68514442312 N/A 32905-1-1/8-PULLEY N/A 1 1/8 in N/A 32905 N/A 10.000 in N/A 6.440 in N/A 25.00 lb N/A 42312
68514442313 N/A 32905-1-3/8-PULLEY N/A 1 3/8 in N/A 32905 N/A 10.000 in N/A 6.440 in N/A 25.00 lb N/A 42313
Unit of Measure
1