
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
1
Part Number |
Description |
Bore Diameter |
Model |
Outside Diameter |
Overall Length |
Weight |
UPC Number |
|---|---|---|---|---|---|---|---|
| 68514442323 | N/A 34430-1-5/8-PULLEY | N/A 1 5/8 in | N/A 34430 | N/A 12.500 in | N/A 8.750 in | N/A 46.62 lb | N/A 42323 |
| 68514442324 | N/A 34430-1-7/8-PULLEY | N/A 1 7/8 in | N/A 34430 | N/A 12.500 in | N/A 8.750 in | N/A 46.62 lb | N/A 42324 |
| 68514442325 | N/A 34430-2-1/8-PULLEY | N/A 2 1/8 in | N/A 34430 | N/A 12.500 in | N/A 8.750 in | N/A 46.62 lb | N/A 42325 |
| 68514442599 | N/A 34430-1-3/8-PULLEY | N/A 1 3/8 in | N/A 34430 | N/A 12.500 in | N/A 8.750 in | N/A 46.62 lb | N/A 42599 |
Unit of Measure
1