
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Alloy steel - heat treated - protective coated for corrosion resistance.
- Left-hand threaded units have an identification groove near end of shank.
- Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: KW-6Z = Zerk Type Fitting KW-6F = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- Studded configuration available upon request. Specify by adding suffix "S". Ex.: KW-8S.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| KG-7 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 7/16-20 | N/A 4,218 lbs |
N/A
|
| KW-7F | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| KG-7F | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| KW-7Z | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| KG-7Z | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 7/16-20 | N/A Consult Engineering Department |
N/A
|
| KW-8 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.125 in | N/A 1.312 in | N/A 1.187 in | N/A 1/2-20 | N/A 6,660 lbs |
N/A
|
| KG-8 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.125 in | N/A 1.312 in | N/A 1.187 in | N/A 1/2-20 | N/A 6,660 lbs |
N/A
|
| KW-8F | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.125 in | N/A 1.312 in | N/A 1.187 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| KG-8F | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.125 in | N/A 1.312 in | N/A 1.187 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| KW-8Z | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.125 in | N/A 1.312 in | N/A 1.187 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| KG-8Z | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.125 in | N/A 1.312 in | N/A 1.187 in | N/A 1/2-20 | N/A Consult Engineering Department |
N/A
|
| KW-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.500 in | N/A 1.500 in | N/A 1.500 in | N/A 5/8-18 | N/A 7,364 lbs |
N/A
|
| KG-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.500 in | N/A 1.500 in | N/A 1.500 in | N/A 5/8-18 | N/A 7,364 lbs |
N/A
|
| KW-10F | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.500 in | N/A 1.500 in | N/A 1.500 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| KG-10F | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.500 in | N/A 1.500 in | N/A 1.500 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| KW-10Z | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.500 in | N/A 1.500 in | N/A 1.500 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| KG-10Z | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.500 in | N/A 1.500 in | N/A 1.500 in | N/A 5/8-18 | N/A Consult Engineering Department |
N/A
|
| KW-12 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 11,518 lbs |
N/A
|
| KG-12 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 11,518 lbs |
N/A
|
| KW-12F | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A
|
| KG-12F | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A
|
| KW-12Z | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A
|
| KG-12Z | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A Consult Engineering Department |
N/A
|
| KW-14 | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A 18,476 lbs |
N/A
|
| KG-14 | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 7/8-14 | N/A 18,476 lbs |
N/A
|