
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - Alloy steel - heat treated - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Bushing – Steel backed, PTFE composite.
- Studded configuration available upon request. Specify by adding suffix "S". Ex.: VCAM-8S.
Unit of Measure
1
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| VCAM-5 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .312 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A 5,032 lbs |
N/A
|
| VCAB-5 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .312 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A 5,032 lbs |
N/A
|
| VCAM-6 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A 6,533 lbs |
N/A
|
| VCAB-6 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A 6,533 lbs |
N/A
|
| VCAM-7 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A 8,054 lbs |
N/A
|
| VCAB-7 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A 8,054 lbs |
N/A
|
| VCAM-8 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A 13,425 lbs |
N/A
|
| VCAB-8 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A 13,425 lbs |
N/A
|
| VCAM-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A 14,755 lbs |
N/A
|
| VCAB-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A 14,755 lbs |
N/A
|
| VCAM-12 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 21,150 lbs |
N/A
|
| VCAB-12 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 21,150 lbs |
N/A
|
Unit of Measure
1