
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Low carbon steel - protective coated for corrosion resistance - PTFE lined.
- Studded configuration available upon request. Specify by adding suffix "S". Ex.: MM-8TS.
Unit of Measure
1
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MM-3T | N/A Right Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.250 in | N/A .625 in | N/A .750 in | N/A 10-32 | N/A 1,169 lbs |
N/A
|
| MB-3T | N/A Left Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.250 in | N/A .625 in | N/A .750 in | N/A 10-32 | N/A 1,169 lbs |
N/A
|
| MM-4T | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A 2,158 lbs |
N/A
|
| MB-4T | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A 2,158 lbs |
N/A
|
| MM-5T | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A 2,784 lbs |
N/A
|
| MB-5T | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A 2,784 lbs |
N/A
|
| MM-6T | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A 3,915 lbs |
N/A
|
| MB-6T | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A 3,915 lbs |
N/A
|
| MM-7T | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A 4,218 lbs |
N/A
|
| MB-7T | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A 4,218 lbs |
N/A
|
| MM-8T | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A 6,660 lbs |
N/A
|
| MB-8T | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .500 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A 6,660 lbs |
N/A
|
| MM-10T | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A 7,364 lbs |
N/A
|
| MB-10T | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .562 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A 7,364 lbs |
N/A
|
| MM-12T | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 11,518 lbs |
N/A
|
| MB-12T | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .687 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 11,518 lbs |
N/A
|
| MM-14T | N/A Right Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.000 in | N/A 2.000 in | N/A 7/8-14 | N/A 18,476 lbs |
N/A
|
| MB-14T | N/A Left Hand | N/A .8750 in | N/A .875 in | N/A .765 in | N/A 3.375 in | N/A 2.000 in | N/A 2.000 in | N/A 7/8-14 | N/A 18,476 lbs |
N/A
|
| MM-16T | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 43,541 lbs |
N/A
|
| MB-16T | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 43,541 lbs |
N/A
|
| MM-16T-1 | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-14 | N/A 43,541 lbs |
N/A
|
| MB-16T-1 | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-14 | N/A 43,541 lbs |
N/A
|
| MM-16T-2 | N/A Right Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-12 | N/A 43,541 lbs |
N/A
|
| MB-16T-2 | N/A Left Hand | N/A 1.0000 in | N/A 1.375 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1-12 | N/A 43,541 lbs |
N/A
|
Unit of Measure
1