- Body - Low carbon steel - protective coated for corrosion resistance. Size 16 standard series body is alloy steel not heat treated.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Low carbon steel - protective coated for corrosion resistance.
- Left-hand threaded units have an identification groove near end of shank.
- Grease Fitting available for sizes -3 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MW-6Z = Zerk Type Fitting MW-6F = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- Studded configuration available upon request. Specify by adding suffix "S". Ex.: MW-8S.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MW-8T.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MW-2 | N/A Right Hand | N/A .1250 in | N/A .250 in | N/A .187 in | N/A .812 in | N/A .500 in | N/A .437 in | N/A 6-32 | N/A 1,202 lbs |
N/A
|
| MG-2 | N/A Left Hand | N/A .1250 in | N/A .250 in | N/A .187 in | N/A .812 in | N/A .500 in | N/A .437 in | N/A 6-32 | N/A 1,202 lbs |
N/A
|
| MW-3 | N/A Right Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.062 in | N/A .625 in | N/A .562 in | N/A 10-32 | N/A 1,531 lbs |
N/A
|
| MG-3 | N/A Left Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.062 in | N/A .625 in | N/A .562 in | N/A 10-32 | N/A 1,531 lbs |
N/A
|
| MW-3F | N/A Right Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.062 in | N/A .625 in | N/A .562 in | N/A 10-32 | N/A Consult Engineering Department |
N/A
|
| MG-3F | N/A Left Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.062 in | N/A .625 in | N/A .562 in | N/A 10-32 | N/A Consult Engineering Department |
N/A
|
| MW-3Z | N/A Right Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.062 in | N/A .625 in | N/A .562 in | N/A 10-32 | N/A Consult Engineering Department |
N/A
|
| MG-3Z | N/A Left Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.062 in | N/A .625 in | N/A .562 in | N/A 10-32 | N/A Consult Engineering Department |
N/A
|
| MW-4 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.312 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A 2,539 lbs |
N/A
|
| MG-4 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.312 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A 2,539 lbs |
N/A
|
| MW-4F | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.312 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| MG-4F | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.312 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| MW-4Z | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.312 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| MG-4Z | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.312 in | N/A .750 in | N/A .750 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| MW-5 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A 3,133 lbs |
N/A
|
| MG-5 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A 3,133 lbs |
N/A
|
| MW-5F | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| MG-5F | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| MW-5Z | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| MG-5Z | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| MW-6 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 3/8-24 | N/A 3,915 lbs |
N/A
|
| MG-6 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 3/8-24 | N/A 3,915 lbs |
N/A
|
| MW-6F | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| MG-6F | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| MW-6Z | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|