
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body (M-Series) - Alloy steel - protective coated for corrosion resistance.
- Body (A-Series) - Alloy steel - heat treated - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Low carbon steel - protective coated for corrosion resistance - PTFE lined.
Unit of Measure
1
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| MW-20T | N/A Right Hand | N/A 1.2500 in | N/A 1.187 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 31,480 lbs |
N/A
|
| MG-20T | N/A Left Hand | N/A 1.2500 in | N/A 1.187 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 31,480 lbs |
N/A
|
| AW-20T | N/A Right Hand | N/A 1.2500 in | N/A 1.187 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 65,047 lbs |
N/A
|
| AG-20T | N/A Left Hand | N/A 1.2500 in | N/A 1.187 in | N/A 1.000 in | N/A 4.125 in | N/A 2.750 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 65,047 lbs |
N/A
|
| MW-24T | N/A Right Hand | N/A 1.5000 in | N/A 1.375 in | N/A 1.125 in | N/A 5.375 in | N/A 3.500 in | N/A 2.625 in | N/A 1 1/2-12 | N/A 66,264 lbs |
N/A
|
| MG-24T | N/A Left Hand | N/A 1.5000 in | N/A 1.375 in | N/A 1.125 in | N/A 5.375 in | N/A 3.500 in | N/A 2.625 in | N/A 1 1/2-12 | N/A 66,264 lbs |
N/A
|
| AW-24T | N/A Right Hand | N/A 1.5000 in | N/A 1.375 in | N/A 1.125 in | N/A 5.375 in | N/A 3.500 in | N/A 2.625 in | N/A 1 1/2-12 | N/A 115,610 lbs |
N/A
|
| AG-24T | N/A Left Hand | N/A 1.5000 in | N/A 1.375 in | N/A 1.125 in | N/A 5.375 in | N/A 3.500 in | N/A 2.625 in | N/A 1 1/2-12 | N/A 115,610 lbs |
N/A
|
| MW-32T | N/A Right Hand | N/A 2.0000 in | N/A 1.750 in | N/A 1.437 in | N/A 8.000 in | N/A 5.010 in | N/A 4.000 in | N/A 2-12 | N/A 163,634 lbs |
N/A
|
| MG-32T | N/A Left Hand | N/A 2.0000 in | N/A 1.750 in | N/A 1.437 in | N/A 8.000 in | N/A 5.010 in | N/A 4.000 in | N/A 2-12 | N/A 163,634 lbs |
N/A
|
| AW-32T | N/A Right Hand | N/A 2.0000 in | N/A 1.750 in | N/A 1.437 in | N/A 8.000 in | N/A 5.010 in | N/A 4.000 in | N/A 2-12 | N/A 280,740 lbs |
N/A
|
| AG-32T | N/A Left Hand | N/A 2.0000 in | N/A 1.750 in | N/A 1.437 in | N/A 8.000 in | N/A 5.010 in | N/A 4.000 in | N/A 2-12 | N/A 280,740 lbs |
N/A
|
Unit of Measure
1