
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - Alloy Steel - heat treated - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Alloy steel - heat treated - protective coated for corrosion resistance.
- Units in this series will be magnafluxed on special request only. Specify by adding suffix "M". Ex.: AM-8M.
- Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: AM-6Z = Zerk Type Fitting AM-6F = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- Studded configuration available upon request. Specify by adding suffix "S". Ex.: AM-8S.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: AM-8T.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| AM-3 | N/A Right Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.250 in | N/A .625 in | N/A .750 in | N/A 10-32 | N/A 2,851 lbs |
N/A
|
| AB-3 | N/A Left Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.250 in | N/A .625 in | N/A .750 in | N/A 10-32 | N/A 2,851 lbs |
N/A
|
| AM-3F | N/A Right Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.250 in | N/A .625 in | N/A .750 in | N/A 10-32 | N/A Consult Engineering Department |
N/A
|
| AB-3F | N/A Left Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.250 in | N/A .625 in | N/A .750 in | N/A 10-32 | N/A Consult Engineering Department |
N/A
|
| AM-3Z | N/A Right Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.250 in | N/A .625 in | N/A .750 in | N/A 10-32 | N/A Consult Engineering Department |
N/A
|
| AB-3Z | N/A Left Hand | N/A .1900 in | N/A .312 in | N/A .250 in | N/A 1.250 in | N/A .625 in | N/A .750 in | N/A 10-32 | N/A Consult Engineering Department |
N/A
|
| AM-4 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A 5,260 lbs |
N/A
|
| AB-4 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A 5,260 lbs |
N/A
|
| AM-4F | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| AB-4F | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| AM-4Z | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| AB-4Z | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .281 in | N/A 1.562 in | N/A .750 in | N/A 1.000 in | N/A 1/4-28 | N/A Consult Engineering Department |
N/A
|
| AM-5 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A 7,639 lbs |
N/A
|
| AB-5 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A 7,639 lbs |
N/A
|
| AM-5F | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| AB-5F | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| AM-5Z | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| AB-5Z | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .344 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A Consult Engineering Department |
N/A
|
| AM-6 | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A 9,544 lbs |
N/A
|
| AB-6 | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A 9,544 lbs |
N/A
|
| AM-6F | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| AB-6F | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| AM-6Z | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| AB-6Z | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .406 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A Consult Engineering Department |
N/A
|
| AM-7 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .437 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A 10,285 lbs |
N/A
|