- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated - hard chrome plated (MFG. option).
- Bushing – 17-4 PH stainless steel - heat treated - PTFE lined.
- Studded configuration available upon request. Specify by adding suffix "S". Ex.: CM-8ETS.
Unit of Measure
1
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| CM-5ET | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .312 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A 6,451 lbs |
N/A
|
| CB-5ET | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .312 in | N/A 1.875 in | N/A .875 in | N/A 1.250 in | N/A 5/16-24 | N/A 6,451 lbs |
N/A
|
| CM-6ET | N/A Right Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A 8,627 lbs |
N/A
|
| CB-6ET | N/A Left Hand | N/A .3750 in | N/A .500 in | N/A .359 in | N/A 1.938 in | N/A 1.000 in | N/A 1.250 in | N/A 3/8-24 | N/A 8,627 lbs |
N/A
|
| CM-7ET | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A 9,370 lbs |
N/A
|
| CB-7ET | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .406 in | N/A 2.125 in | N/A 1.125 in | N/A 1.375 in | N/A 7/16-20 | N/A 9,370 lbs |
N/A
|
| CM-8ET | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A 15,130 lbs |
N/A
|
| CB-8ET | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .453 in | N/A 2.438 in | N/A 1.312 in | N/A 1.500 in | N/A 1/2-20 | N/A 15,130 lbs |
N/A
|
| CM-10ET | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A 16,922 lbs |
N/A
|
| CB-10ET | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .484 in | N/A 2.625 in | N/A 1.500 in | N/A 1.625 in | N/A 5/8-18 | N/A 16,922 lbs |
N/A
|
| CM-12ET | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 25,549 lbs |
N/A
|
| CB-12ET | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .593 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 3/4-16 | N/A 25,549 lbs |
N/A
|
Unit of Measure
1